Piping Module KB
Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
-
・Centralized distribution of supply air
・One-touch installation and removal without the use of tools
・360º air output is possible.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KB | φ4,φ6,φ8,φ10,φ12,φ16 | 1/8,1/4,3/8,1/2 |