Suction Guard FHG
Hydraulic Equipment » Hydraulic Equipment-
・Prevents collected dust from falling into the tank
・The replacement of flushing oil is not required.
・Easy maintenance and no air mixing
・Integrated lubrication port strainer, suction filter, and air breather
・It is possible to detect clogging with the differential pressure indicator and
differential pressure indication switch (CB-□□H).
-
2D CAD
Click here for 2D CAD
Series | Port size | Rated flow L/min | Operating pressure | Element μm (Nominal filtration) |
---|---|---|---|---|
FHG | 1/2B to 3B | 18 to 450 | Negative pressure | Micromesh : 74, 105, 149 |