-
WEB Catalog
Product Information »
WEB Catalog
My List
My List Guide


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Shot Pin Cylinder CKZP
Products »WEB Catalog » Air Cylinders » Pin Shift Cylinder
![]() |
・High Precision
With rod extended: Deflection of ±0.1 mm or less Non-rotational accuracy: ±0.1 mm or less ・Positioning Repeatability Positioning accuracy ±0.05 mm, Distance accuracy ±0.1 mm ・High Output Retract force 1764 N, Extending force 2362 N ・Mounting Based on NAAMS Standard (71 mm bore) |
Other Data |
---|
Series | Bore size (mm) | Stroke (mm) |
---|---|---|
CKZP | 57, 71 | 25, 50 |
Shot Pin CylinderCKZP
Series | Bore size (mm) | Download |
---|---|---|
CKZP | 57, 71 |
|

■High Precision
■High Output
Retract force 1764 N, Extending force 2362N
(71 mm bore, 0.6 MPa pressure)
■Mounting Based on NAAMS
Standard (71 mm bore)
Standard (71 mm bore)

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: