Air Saving Valve ASR/ASQ
Flow Control Equipment » Air Saving Speed Controllers Air Saving Valves-
・40% reduction in air consumption
・Cuts air consumption by operating the return stroke at a reduced pressure
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Pressure valve | ASR | 1/4 to 1/2 | φ6 to φ12 |
Flow valve | ASQ | 1/4 to 1/2 | φ6 to φ12 |