Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Speed Controller with One-touch Fittings AS-FM/FC
Flow Control Equipment » Speed Controllers for Low Speed Control-
・Finer adjustment and greater accuracy of actuator speed is available within specified control range.
1 to 50 mm/s: AS-FM Series
50 to 150 mm/s: AS-FC Series
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Push-lock type With One-touch fittings Elbow/Universal type | AS-FM AS-FC | M5, 10-32UNF 1/8, 1/4 | φ2 to φ6 φ3.2 to φ10 | φ1/8'' to φ1/4'' φ1/8'' to φ3/8'' |
Push-lock type With One-touch fittings In-line type | AS□2-FM AS□2-FC | - | φ3.2 to φ8 | φ1/8'' to φ5/16'' |
Speed controller with indicator Elbow/Universal type | AS-FSM AS-FSC | M5, 10-32UNF 1/8, 1/4 | φ2 to φ6 φ3.2 to φ10 | φ1/8'' to φ1/4'' φ1/8'' to φ3/8'' |
Speed controller with indicator In-line type | AS□2-FSM AS□2-FSC | - | φ3.2 to φ8 | φ1/8'' to φ5/16'' |