Elbow Type/Universal Type AS
Flow Control Equipment » Speed Controllers for General Purposes-
・Available with a restrictor (Made to order: -X214, -X21)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Elbow Type/Universal Type AS
Manual
Type Series View search result Elbow type AS12□1F to 42□1F View search result Universal type AS13□1F to 43□1F View search result Fixed orifice type AS1201F to 22□1F-X250 Metal Knob Type AS□2□1F-X242-J
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1F to 42□1F | M3 to 1/2 | φ2 to φ12 | φ1/8'' to φ1/2'' |
Universal type | AS13□1F to 43□1F | M3 to 1/2 | φ2 to φ12 | φ1/8'' to φ1/2'' |
Fixed orifice type | AS1201F to 22□1F-X250 | M3 to 1/4 | φ4,φ6 | - |
Metal Knob Type | AS□2□1F-X242-J | M5 to 1/2 | φ4 to φ12 | - |