Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
ISO 13849-1 Certified/3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP/VG
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves-
・Safety standard ISO 13849-1 certified (Corresponding to category2 to 4)
・With detection of main valve position
・It is possible to construct a redundant system easily
・Highly reliable construction
・Safety limit switch can be selected
・With soft start-up function (-X555)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD ISO 13849-1 Certified/3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP/VG
DoC
Series View search result Residual pressure release valve
VP542-X536
Body portedView search result Residual pressure release valve
VP544-X536
Base mountedView search result Residual pressure release valve
VP742-X536
Body portedView search result Residual pressure release valve
VP744-X536
Base mountedView search result Dual residual pressure release valve
VP544-X538View search result Dual residual pressure release valve
VP744-X538View search result Dual residual pressure release valve with soft start-up function
VP544-X555View search result Dual residual pressure release valve with soft start-up function
VP744-X555View search result Dual residual pressure release valve
VG342-X87View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Category | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv |
---|---|---|---|---|
Residual pressure release valve VP542-X536 Body ported | 2 | 8.9 | 0.20 | 2.1 |
Residual pressure release valve VP544-X536 Base mounted | 2 | 8.8 | 0.13 | 2.0 |
Residual pressure release valve VP742-X536 Body ported | 2 | 15.3 | 0.22 | 3.7 |
Residual pressure release valve VP744-X536 Base mounted | 2 | 15.0 | 0.17 | 3.4 |
Dual residual pressure release valve VP544-X538 | 3,4 | 6.7 | 0.10 | 1.3 |
Dual residual pressure release valve VP744-X538 | 3,4 | 9.7 | 0.08 | 2.1 |
Dual residual pressure release valve with soft start-up function VP544-X555 | 3,4 | 6.7 | 0.10 | 1.3 |
Dual residual pressure release valve with soft start-up function VP744-X555 | 3,4 | 9.7 | 0.08 | 2.1 |
Dual residual pressure release valve VG342-X87 | 3,4 | 28.6 | 0.03 | 5.6 |