Product Information »
WEB Catalog
IN_PROD_346
» Modular F.R.L./Pressure Control Equipment
» Booster Regulators
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
Booster Regulators
Booster Regulator VBA10A/11A
-
・Increase factory air pressure by 4 times!
・Air-only operation requires no power supply, and allows easy installation.
・Air consumption: Max. 25% reduction (Pressure increase ratio: Twice),
Max. 30% reduction (Pressure increase ratio: 4 times)
・Max. flow rate: 10% increase (Pressure increase ratio: Twice),
30% increase (Pressure increase ratio: 4 times)
・Charging time: Max. 30% shorter (Pressure increase ratio: Twice),
Max. 60% shorter (Pressure increase ratio: 4 times)
・Improved service life: 50 million cycles or more
(Pressure increase ratio: Twice, 4 times)
Maintenance frequency is reduced due to improved life.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Port size | Set pressure (MPa) |
---|---|---|
VBA-X3239 | 1/4 | VBA10A: 0.4 to 1.4 VBA11A: 0.8 to 2.0 |
Booster Regulator VBA

-
・Can increase factory air by a maximum of 200%, Power supply not required
It is possible to get a maximum of double the existing pressure by connecting the air to a factory line.
(VBA11A: maximum 4 times)
Space-saving type that directly connects air tanks and booster regulators
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Booster Regulator VBA
Manual
Series View search result VBA View search result
Series | Port size | Set pressure (MPa) |
---|---|---|
VBA | 1/4,3/8,1/2 | VBA1□A:0.2 to 2.0 VBA2□A:0.2 to 1.0 VBA4□A:0.2 to 1.0 VBA43A:0.2 to 1.6 |
Air Tank VBAT

-
・Compact air tank that can be directly connected to a regulator
・Can be used as an independent tank
・With a safety valve port (Option)
・ It can be used alone as a tank.
・Overseas standards compliant products:
CE certified product (-Q)
ASME Standards compliant product (-X105)
Product not applicable to ASME Standards (-X11)
Chinese pressure vessel regulations compliant product (-X104)
Industrial Safety and Health Act KCs Certification compliant product
(-X101)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Tank VBAT
Manual
Series View search result VBAT View search result Air Tank VBAT
DoC/IM
Series View search result VBAT View search result
Series | Port size | Tank capacity (L) |
---|---|---|
VBAT | 3/8,1/2,3/4 | 5,10,20,38 |