Product Information »
WEB Catalog
IN_PROD_346
» Flow Control Equipment
» Speed Controllers with Special Functions
Speed Controllers with Special Functions
Speed Controller with Residual Pressure Release Valve AS
-
・Integrated speed controller and residual pressure release valve
・Residual pressure can be easily released with the push of a button.
・Eye-catching red release button
・Available with a restrictor (Made to order: -X214, -X21)
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
|---|---|---|---|
| With One-touch fittings, Elbow/Universal type | AS□□□1FE | 1/8 to 1/2 | φ4 to φ12 |
| Metal body, In-line type | AS□000E | 1/8 to 1/2 | - |
[Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve ASP-S
-
・Flow rate control is possible via the compact indicator.
・Model with residual pressure release function: Cylinder pressure
can be manually released.
・Model without residual pressure release function: Temporary
intermediate stops are possible.
・Horizontal and vertical types are available, which can be selected
depending on the installation conditions.
・Easily mounted using a hexagon wrench
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
|---|---|---|---|
| Universal Vertical type | ASP-SUA | M5×0.8 10-32UNF G 1/8, 1/4, 3/8, 1/2 | φ4 to φ12 |
| Universal Horizontal type | ASP-SUB | M5×0.8 10-32UNF R, NPT, G 1/8, 1/4, 3/8, 1/2 | φ4 to φ12 |
[Model with Residual Pressure Release Function] Speed Controller with Pilot Check Valve ASP
-
・Model with residual pressure release function: It is possible to
construct a safety circuit.
・Model without residual pressure release function: Temporary
intermediate stops are possible.
・Vertical and horizontal types are available, which can be selected
depending on the installation conditions.
・Improved piping design flexibility (360°-rotation type)
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
|---|---|---|---|
| Universal Vertical type | ASP | M5×0.8 10-32UNF G 1/8, 1/4, 3/8, 1/2 | φ4 to φ12 |
| Universal Horizontal type | ASP | M5×0.8 10-32UNF R, NPT, G 1/8, 1/4, 3/8, 1/2 | φ4 to φ12 |
Speed Controller with Pilot Check Valve ASP
-
・Integrated pilot check valve and speed controller
・Realizes momentary intermediate stoppage of a cylinder and is able to adjust its speed
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
|---|---|---|---|---|
| Speed controller with pilot check valve | ASP | 1/8 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |
Separate Double Check Block VQ1000/2000-FPG/VV71-FPGR-□-X299/X296/VV72-FPG-06□-X2
-
・Drop prevention and temporary intermediate stops of cylinders are
possible.
| Model | Applicable bore size [mm] | Type | Residual pressure release valve |
|---|---|---|---|
| VQ1000-FPG-□□-□ | ø40 or less | Single unit/Manifold | With |
| VQ2000-FPG-□□-□ | ø63 or less | Single unit/Manifold | With |
| VV71-FPGR-□-X299 | ø100 or less | Single unit/Manifold (X296) | With |
| VV72-FPG-06□-X2 | ø140 or less | Single unit | None |
Speed Exhaust Controller with One-touch Fitting Compact Type
JASV
-
・Quick exhaust valve and metering valve are integrated.
・Compact type
Height: 12.7 mm shorter (49% reduction)
・Effective in preventing condensation
・Applicable for high-speed cylinder actuation
・Push-lock type
| Type | Series | Port size | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
|---|---|---|---|---|
| Speed Exhaust Controller | JASV | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2 to φ6 | φ1/8'' to φ1/4'' |
Speed Exhaust Controller ASV
-
・Integrated quick exhaust valve and exhaust throttle valve
・Supports the high speed operation of cylinders
| Type | Series | Port size |
|---|---|---|
| Speed exhaust controller | ASV120F/220F | M3, M5 |
| Speed exhaust controller | ASV310F/410F/510F | 1/8 to 1/2 |
Deceleration Controller DAS
-
・2-speed control reduces cycle time
Allows for the impact relaxation of the stroke end
Allows for the 2-speed control of cylinders
The deceleration position (cushion timing) and 2nd speed (cushion
intensity) can be adjusted.
・Possible to control flow rate values using an adjustment handle with
graduations
・Space saving
Maximum 76% reduction of occupying space (196 cm3 ← 811 cm3)
| Type | Series | Applicable tubing O.D.
Metric | Applicable tubing O.D.
Inch | Applicable cylinder range |
|---|---|---|---|---|
| Deceleration controller | DAS5-□ | φ4 to φ8 | ø5/32" to ø5/16" | ø10 to ø40 |
| Deceleration controller | DAS7-□ | φ8 to φ12 | ø5/16" to ø1/2" | Up to ø100 |

List
Picture