-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_504
»
Fittings and Tubing
IN_PROD_1073
»
Fittings for Special Environments(Clean/Fluoropolymer)


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Fittings for Special Environments(Clean/Fluoropolymer)
Clean One-touch Fittings for Blowing KP
![]() |
・One-touch fittings for clean room blowing systems
・Completely oil-free (Fluoro-coated rubber portions) ・Wetted parts are non-metallic. ・Parts washed and assembled in a clean room, Packed in double packaging. ・Can be used in a vacuum (−100 kPa) |
Other Data |
---|
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KP | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
Clean One-touch Fittings for BlowingKP
Series | Applicable tubing O.D. | Download |
---|---|---|
KP | φ4,φ6,φ8,φ10,φ12 |
|
Clean One-touch Fittings for Driving Air Piping KPQ/KPG
![]() |
・One-touch fittings suitable for driveline air systems in clean room environments
・Resin parts: Polypropylene ・All metal portions: Brass (Electroless nickel-plated) KPQ Stainless steel (Stainless steel 304) KPG |
Other Data |
---|
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KPQ | φ4,φ6,φ8,φ10,φ12 | M5,1/8,1/4,3/8,1/2 |
KPG | φ4,φ6,φ8,φ10,φ12 | M5,1/8,1/4,3/8,1/2 |
Clean One-touch Fittings for Driving Air PipingKPQ/KPG
Series | Applicable tubing O.D. | Download |
---|---|---|
KPQ | φ4,φ6,φ8,φ10,φ12 |
|
KPG | φ4,φ6,φ8,φ10,φ12 |
|
Fluoropolymer Fittings Hyper Fittings LQ1
![]() |
・Material: New PFA
・Quadruple-seal construction ・The reducer method allows for tubing size changes without replacing the body |
Other Data |
---|
Series | Max. operating pressure | Operating temperature |
---|---|---|
LQ1 | 1.0 MPa | 0 to 200℃ |
Fluoropolymer Fittings Hyper FittingsLQ1
Series | Download |
---|---|
LQ1 |
|
Fluoropolymer Fittings Hyper Fittings LQ3
![]() |
・Material: New PFA
・Triple-seal construction ・Easy installation |
Other Data |
---|
Series | Max. operating pressure | Operating temperature |
---|---|---|
LQ3 | 1.0 MPa |
Nut material PVDF:0 to 150℃ Nut material PFA:0 to 200℃ |
Fluoropolymer Fittings Hyper FittingsLQ3
Series | Download |
---|---|
LQ3 |
|
Fluoropolymer Bore Through Connector LQHB
![]() |
・It is possible to freely choose the tube’s positioning. As the tube runs through the
fitting itself, a setting is available for any optional position. ・Can be used in the pressure feeding of chemical liquids, etc., during the production process of semiconductors ・Applicable to chemical liquids such as acid, alkali, and deionized water ・Materials: New PFA (Body, nut), PTFE (Collet) |
Other Data |
---|
Series | Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
Operating temperature (℃) |
---|---|---|---|
LQHB | φ3 to φ25 | φ1/8'' to φ1'' | 0 to 200 |
Fluoropolymer Bore Through ConnectorLQHB
Series | Download |
---|---|
LQHB |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: