-
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Grippers
Electric Gripper 2-Finger Type (Z Type) LEHZ
![]() |
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator. (The actuator and controller are provided as a set.) ・Equipped with a drop prevention function (All series come equipped with a self-lock mechanism.) ・The self-lock mechanism reduces power consumption. ・Equipped with a gripping check function ・It is possible to set the position, speed, and force. (64 points) |
Other Data |
---|
Model | Body size |
Stroke/ both sides (mm) |
Gripping force [N] Basic |
Gripping force [N] Compact |
Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHZ | 10 | 4 | 6 to 14 | 2 to 6 | 5 to 80 |
LEHZ | 16 | 6 | 6 to 14 | 3 to 8 | 5 to 80 |
LEHZ | 20 | 10 | 16 to 40 | 11 to 28 | 5 to 100 |
LEHZ | 25 | 14 | 16 to 40 | 11 to 28 | 5 to 100 |
LEHZ | 32 | 22 | 52 to 130 | ― | 5 to 120 |
LEHZ | 40 | 30 | 84 to 210 | ― | 5 to 120 |
Electric Gripper 2-Finger Type (Z Type)LEHZ
Model | Download |
---|---|
LEHZ |
|
LEHZ |
|
LEHZ |
|
LEHZ |
|
LEHZ |
|
LEHZ |
|
Electric Gripper 2-Finger Type/With Dust Cover (ZJ Type) LEHZJ
![]() |
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator. (The actuator and controller are provided as a set.) ・Equipped with a drop prevention function (All series come equipped with a self-lock mechanism.) ・The self-lock mechanism reduces power consumption. ・Equipped with a gripping check function ・It is possible to set the position, speed, and force. (64 points) |
Other Data |
---|
Model | Body size |
Stroke/ both sides (mm) |
Gripping force [N] Basic |
Gripping force [N] Compact |
Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHZJ | 10 | 4 | 6 to 14 | 3 to 6 | 5 to 80 |
LEHZJ | 16 | 6 | 6 to 14 | 4 to 8 | 5 to 80 |
LEHZJ | 20 | 10 | 16 to 40 | 11 to 28 | 5 to 100 |
LEHZJ | 25 | 14 | 16 to 40 | 11 to 28 | 5 to 100 |
Electric Gripper 2-Finger Type/With Dust Cover (ZJ Type)LEHZJ
Model | Download |
---|---|
LEHZJ |
|
LEHZJ |
|
LEHZJ |
|
LEHZJ |
|
Electric Gripper 2-Finger Type (F Type) LEHF
![]() |
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator. (The actuator and controller are provided as a set.) ・Equipped with a drop prevention function (All series come equipped with a self-lock mechanism.) ・The self-lock mechanism reduces power consumption. ・Equipped with a gripping check function ・It is possible to set the position, speed, and force. (64 points) Note) ( ): For long strokes |
Other Data |
---|
Model | Body size |
Stroke/ both sides (mm) |
Gripping force [N] Basic |
Gripping force [N] Compact |
Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHF | 10 | 16(32)Note) | 3 to 7 | 3 to 7 | 5 to 80 |
LEHF | 20 | 24(48)Note) | 11 to 28 | 11 to 28 | 5 to 100 |
LEHF | 32 | 32(64)Note) | 48 to 120 | 48 to 120 | 5 to 100 |
LEHF | 40 | 40(80)Note) | 72 to 180 | 72 to 180 | 5 to 100 |
Electric Gripper 2-Finger Type (F Type)LEHF
Model | Download |
---|---|
LEHF |
|
LEHF |
|
LEHF |
|
LEHF |
|
Electric Gripper 3-Finger Type (S Type) LEHS
![]() |
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator. (The actuator and controller are provided as a set.) ・Equipped with a drop prevention function (All series come equipped with a self-lock mechanism.) ・The self-lock mechanism reduces power consumption. ・Equipped with a gripping check function ・It is possible to set the position, speed, and force. (64 points) |
Other Data |
---|
Model | Body size |
Stroke/ both sides (mm) |
Gripping force [N] Basic |
Gripping force [N] Compact |
Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHS | 10 | 4 | 2.2 to 5.5 | 1.4 to 3.5 | 5 to 70 |
LEHS | 20 | 6 | 9 to 22 | 7 to 17 | 5 to 80 |
LEHS | 32 | 8 | 36 to 90 | ― | 5 to 100 |
LEHS | 40 | 12 | 52 to 130 | ― | 5 to 120 |
Electric Gripper 3-Finger Type (S Type)LEHS
Model | Download |
---|---|
LEHS |
|
LEHS |
|
LEHS |
|
LEHS |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: