- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Preparation Equipment
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Electric Cylinders
Electric Cylinder LZB/LDZB/LZC/LDZC
-
・It can be operated like an air cylinder.
・With auto switch (LDZB series: LDZB, LDZC series: LDZC)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Cylinder LZB/LDZB/LZC/LDZC
Manual
Series View search result LZB View search result LZC View search result Electric Cylinder LZB/LDZB/LZC/LDZC
DoC
Series View search result LZB View search result LZC View search result
Series | Max. thrust | Max. speed | Lead screw type | Stroke (mm) |
---|---|---|---|---|
LZB | 196 N or more | 200 mm/s or more | Slide screw : ø8, ø12 Lead : 2 mm, 6 mm, 12 mm | 25, 40, 50 100, 200 |
LZC | 196 N or more | 200 mm/s or more | Slide screw : ø8, ø12 Lead : 2 mm, 6 mm, 12 mm | 25, 40, 50 100, 200 |
Directional Control Driver for Electric Cylinder LC3F
-
・Directional control driver like a solenoid valve
・Command for transfer with ON/OFF signal, Thrust can be set
・Driver and motor burnout protection with current control
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Directional Control Driver for Electric Cylinder LC3F
Manual
Series View search result LC3F2 View search result Directional Control Driver for Electric Cylinder LC3F
DoC
Series View search result LC3F2 View search result
Series | Applicable model |
---|---|
LC3F2 | LZB,LZC |