-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_543
»
Electric Actuators/Cylinders
IN_PROD_544
»
Card Motor


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Card Motor
Card Motor LAT3
![]() |
・The transportation, pushing, and length measurement systems have been
miniaturized through the use of a linear motor. ・Thickness 9 mm, Weight 130 g (At a stroke of 10 mm) ・Linear motor type: Moving magnet type linear motor ・Max. pushing force: 6 N ・Positioning repeatability: ±5 μm ・Pushing measurement accuracy: ±10 μm ・Max. operating frequency: 500 cpm |
Other Data |
---|
Model | Stroke (mm) | Sensor (Optical linear encoder) Resolution |
Pushing Maximum Instantaneous thrust |
Positioning repeatability |
Pushing measurement accuracy |
Maximum speed |
---|---|---|---|---|---|---|
LAT3F | 10, 20, 30, 50 | 1.25μm | Up to 6 N | ±5μm | ±10μm | 400 mm/s |
LAT3M | 50 | 5μm | Up to 6 N | ±20μm | ±40μm | 400 mm/s |
LAT3 | 10, 20, 30 | 30μm | Up to 6 N | ±90μm | ±100μm | 400 mm/s |
Card MotorLAT3
Model | Download |
---|---|
LAT3F |
|
LAT3M |
|
LAT3 |
|
Card Motor Controller LATCA
![]() |
・Easy programming (Cycle time entry)
Just input 3 parameters: Positioning time, Target position, Load mass |
Other Data |
---|
Type | Series | Power supply voltage |
Parallel input Input |
Parallel input Output |
---|---|---|---|---|
Step date input type Pulse input type |
LATCA | 24 VDC±10% |
6 inputs (Optically isolated) |
4 outputs (Optically isolated, open collector output) |
Card Motor ControllerLATCA
Type | Series | Download |
---|---|---|
Step date input type Pulse input type |
LATCA |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: