Power Valves
3-Port 3-Position Valve VEX3
-
・The intermediate stopping of cylinders up to ø125 is possible.
・Power consumption: 1 W
・4 Manual override options:
Non-locking push type
Locking slotted type
Push-turn locking slotted type
Push-turn locking lever type
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port 3-Position Valve VEX3
Manual
Series View search result VEX3 View search result 3-Port 3-Position Valve VEX3
DoC/IM
Series View search result VEX3 View search result
Description | Series | Function |
---|---|---|
3-port 3-position valve | VEX3 | Directional control valve |
Power Valve VEX

-
・Extensive size variations, port sizes 1/8 to 2
・VEX1: Large capacity exhaust regulator
・VEX3: 3-port, 3-position valve
・VEX5: 3 functions (pressure regulator, directional control valve, and speed controller) are provided by a single valve.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Power Valve VEX
Manual
Series View search result VEX1 View search result VEX3 VEX5 View search result Power Valve VEX
DoC/IM
Series View search result VEX1 View search result VEX3 VEX5
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Function |
---|---|---|
Regulator valve | VEX1 | Regulator + Directional control valve |
3-position valve | VEX3 | Directional control valve |
Economy valve | VEX5 | Reduced pressure supply + ON/OFF exhaust + Speed control |