-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_449
»
Directional Control Valves
IN_PROD_455
»
Mechanical Valves/Transmitters


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Mechanical Valves/Transmitters
2/3-Port Mechanical Valve with One-touch Fitting VM100F
![]() |
・Built-in One-touch fitting reduced installation space and less piping work
・Space saving Approx. 35% reduction (25.8 mm shorter) due to the built-in One-touch fitting ・Lightweight 80% reduction (48 g lighter) due to the resin body material ・Less man-hours replacing the actuator Mounting using a clip makes replacement easier. |
Other Data |
---|
Description | Series | Number of ports |
---|---|---|
Mechanical valve | VM100F | 2/3-ports |
2/3-Port Mechanical Valve with One-touch FittingVM100F
Series | Download |
---|---|
VM100F |
|
Mechanical Valve VM/VZM/VFM
![]() |
・A wide variety of valves are available for all types of air systems.
・Small mounting space with a compact body |
Other Data |
---|
Description | Series | Number of ports |
---|---|---|
Mechanical valve | VM1000 | 2/3 ports |
Mechanical valve | VM100,VM200 | 2/3 ports |
Mechanical valve | VM400 | 3 ports |
Mechanical valve | VZM500,VZM400 | 5 ports |
Mechanical valve | VFM300,VFM200 | 5 ports |
Mechanical valve | VM800 | 3 ports |
Mechanical ValveVM/VZM/VFM
Series | Download |
---|---|
VM1000 |
|
VM100,VM200 |
|
VM400 |
|
VZM500,VZM400 |
|
VFM300,VFM200 |
|
VM800 |
|
Transmitters VR
![]() |
・Air transmitters used for a variety of All-Air Systems
|
Other Data |
---|
Description | Series |
---|---|
Relay valve | VR4151,4152 |
Shuttle valve |
VR1210,1220 VR1210F,VR1220F |
AND valve | VR1211F |
Time delay valve | VR2110 |
Pneumatic Indicator | VR3100,3110 |
Pneumatic-electric relay | VR3200,3201 |
TransmittersVR
Series | Download |
---|---|
VR4151,4152 |
|
VR1210,1220 VR1210F,VR1220F |
|
VR1211F |
|
VR2110 |
|
VR3100,3110 |
|
VR3200,3201 |
|
Two Hand Control Valve VR51
![]() |
・Equipment featuring a safety circuit
・When starting an operation, accidents, such as fingers being caught, can be prevented by requiring both hands to start push button operated valves. ・An output requires synchronized two-handed operation. (within 0.5 s) |
Other Data |
---|
Series | Sonic conductance:C | Port size Metric size |
Port size Inch size |
Applicable tubing material |
---|---|---|---|---|
VR51 | 0.3 dm3/(s・bar) | φ6 | φ1/4 |
Nylon Soft nylon Polyurethane FR soft nylon FR double layer FR double layer polyurethane |
Two Hand Control ValveVR51
Series | Download |
---|---|
VR51 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: