-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_493
»
Air Preparation Equipment
IN_PROD_494
»
Aftercoolers/Air Tanks


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Aftercoolers/Air Tanks
Air Cooled Aftercooler HAA
![]() |
・Can cool high-temperature compressed air from compressors down to
40°C or less and efficiently remove moisture from the air ・Cooling equipment is not required for this air-cooled type. ・Easy maintenance and reasonable running costs, No need to worry about freezing or running out of water supply. |
Other Data |
---|
Series | Applicable compressor (kW) | Air flow capacity L/min (ANR) |
---|---|---|
HAA | 7.5 to 37 | 1000 to 5700 |
Air Cooled AftercoolerHAA
Series | Download |
---|---|
HAA |
|
Water Cooled Aftercooler HAW
![]() |
・Can cool high-temperature compressed air from compressors down to
40°C or less and efficiently remove moisture from the air ・Stable operation for this water-cooled type is possible even in an environment with a high temperature, high moisture, and heavy foreign particles. |
Other Data |
---|
Series | Applicable compressor (kW) | Air flow capacity L/min (ANR) |
---|---|---|
HAW | 2.2 to 110 | 300 to 18000 |
Water Cooled AftercoolerHAW
Series | Download |
---|---|
HAW |
|
Air Tank AT
![]() |
・This air tank accumulates the compressed air from compressors,
prevents it from being pulsated, and cools it. |
Other Data |
---|
Series | Port size | Tank capacity (L) |
---|---|---|
AT | 1/2 to 4B flange | 100 to 3000 |
Air TankAT
Series | Download |
---|---|
AT |
|
Air Tank VBAT
![]() |
・Compact air tank that can be directly connected to a regulator
・Can be used as an independent tank ・With a safety valve port (Option) ・Overseas standards compliant products: CE certified product (-Q) ASME Standards compliant product (-X105) Product not applicable to ASME Standards (-X11) Chinese pressure vessel regulations compliant product (-X104) Industrial Safety and Health Act KCs Certification compliant product (-X101) |
Other Data |
---|
Series | Port size | Tank capacity (L) |
---|---|---|
VBAT | 3/8,1/2,3/4 | 5,10,20,38 |
Air TankVBAT
Series | Download |
---|---|
VBAT |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: