-
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Table Cylinders
Compact Slide MXH
![]() |
・Allowable moment improved by up to 240%
・With new high rigidity linear guide Allowable moment improved ・The weight has been reduced by incorporating a new high rigidity linear guide and piston. Weight: 19% reduction (ø20-10 stroke) ・Piping is possible in 3 directions. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXH | Double acting | 6,10,16,20 |
Compact SlideMXH
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MXH | Double acting | 6,10,16,20 |
|
Compact Cylinder with Linear Guide MXZ
![]() |
・Compact: Overall length: 49.5 mm, Width: 30 mm
・The integration of the linear guide and the cylinder allows for reduced design and assembly time. ・Lightweight workpieces such as electronic boards can be stopped, positioned, and clamped. ・Port location selectable ・Auto switch mountable on 3 surfaces |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXZ | Double acting | 12, 16, 20, 25 |
Compact Cylinder with Linear GuideMXZ
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MXZ | Double acting | 12, 16, 20, 25 |
|
Air Slide Table MXS
![]() |
・Integrated with a worktable in a compact manner
・An air slide table that is ideal for precision assembly work ・High rigidity and high accuracy ・Smooth movement without looseness has been achieved through the adoption of a cross roller guide. ・Compact and lightweight ・Provides twice the output of the existing cylinder through the adoption of the dual rod function |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXS | Double acting | 6,8,12,16,20,25 |
Symmetric | MXS□L | Double acting | 6,8,12,16,20,25 |
Air Slide TableMXS
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MXS | Double acting | 6,8,12,16,20,25 |
|
Symmetric | MXS□L | Double acting | 6,8,12,16,20,25 |
|
Air Slide Table MXQ□
![]() |
・Height: 10% reduction (27 mm: Existing model 30 mm)
・Product weight: 22% reduction (298 g: Existing model 380 g) ・Allowable kinetic energy: 64% improvement (0.09 J: Existing model 0.055 J) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Double ported type | MXQ□A | Double acting | 6,8,12,16,20,25 |
Low thrust with high rigidity type |
MXQ□B | Double acting | 6,8,12,16,20 |
Single side ported type | MXQ□C | Double acting | 8,12 |
Height interchangeable type | MXQ | Double acting | 6,8,12,16,20,25 |
Air Slide TableMXQ□
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Double ported type | MXQ□A | Double acting | 6,8,12,16,20,25 |
|
Low thrust with high rigidity type |
MXQ□B | Double acting | 6,8,12,16,20 |
|
Single side ported type | MXQ□C | Double acting | 8,12 |
|
Height interchangeable type | MXQ | Double acting | 6,8,12,16,20,25 |
|
Air Slide Table MXQ
![]() |
・Integrated guide rail and table
・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXQ | Double acting | 6, 8, 12, 16, 20, 25 |
Symmetric | MXQ□L | Double acting | 6, 8, 12, 16, 20, 25 |
Air Slide TableMXQ
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MXQ | Double acting | 6, 8, 12, 16, 20, 25 |
|
Symmetric | MXQ□L | Double acting | 6, 8, 12, 16, 20, 25 |
|
Air Slide Table/Reversible Type MXQR
![]() |
・Integrated guide rail and table
・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide. ・Position of the piping and adjusters can be changed on site according to the installation conditions. ・Features installation compatibility with the MXQ series ・Shock absorber also available for ø6 ・Soft type/short stroke type shock absorbers (RJ) can be mounted. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Reversible | MXQR | Double acting | 6, 8, 12, 16, 20, 25 |
Air Slide Table/Reversible TypeMXQR
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Reversible | MXQR | Double acting | 6, 8, 12, 16, 20, 25 |
|
Low Profile Slide Table MXF
![]() |
・The parallel design of the guide and cylinder creates
a slim and compact slide. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXF | Double acting | 8,12,16,20 |
Low Profile Slide TableMXF
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MXF | Double acting | 8,12,16,20 |
|
Air Slide Table MXW
![]() |
・This table unit is compatible with a long stroke using
a linear guide. ・Table rigidity is constant throughout the entire stroke. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXW | Double acting | 8,12,16,20,25 |
Air Slide TableMXW
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MXW | Double acting | 8,12,16,20,25 |
|
Air Slide Table MXJ
![]() |
・The integrated front mounting part and table results in a highly
accurate and rigid top and front mounting surface. ・Traveling parallelism: 0.005 mm ・Height: 10 mm/Width: 20 mm/Length: 43 mm (MXJ4) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXJ | Double acting | 4,6,8 |
Air Slide TableMXJ
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MXJ | Double acting | 4,6,8 |
|
Air Slide Table MXJ
![]() |
・Compact, Lightweight
Height: 18 mm, Width: 34 mm, Weight: 267 g (MXJ, ø12, 30 mm stroke) ・High Precision High-precision linear guide mounted Traveling parallelism: 0.005 mm, Mounting parallelism: 0.03 mm ・Auto switch and adjuster can be mounted on the same side. ・Short pitch mounting is possible. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXJ | Double acting | 12,16 |
Air Slide TableMXJ
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MXJ | Double acting | 12,16 |
|
Air Slide Table MXP
![]() |
・Cylinder with built-in linear guide, Compact air slide table
|
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXPJ | Double acting | 6 |
Standard | MXP | Double acting | 6,8,10,12,16 |
Air Slide TableMXP
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MXPJ | Double acting | 6 |
|
Standard | MXP | Double acting | 6,8,10,12,16 |
|
Air Slide Table/Long Stroke Type MXY
![]() |
・High rigidity and high accuracy, Maximum of 400 strokes
|
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXY | Double acting | 6,10,12 |
Air Slide Table/Long Stroke TypeMXY
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MXY | Double acting | 6,10,12 |
|
Precision Cylinder MTS
![]() |
・Precision cylinder with internal guide function
|
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MTS | Double acting | 8,12,16,20,25,32,40 |
Precision CylinderMTS
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MTS | Double acting | 8,12,16,20,25,32,40 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: