-
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Floating Joints/Rod End
Floating Joint J
![]() |
・The floating joint can absorb any off-centering or loss of parallel
accuracy of the double acting cylinder, making centering unnecessary. |
Other Data |
---|
Type | Series | Applicable cylinder bore size (mm) |
---|---|---|
Lightweight and compact type | JT | 20,25,32,40 |
Light weight type for light load | JC | 20,25,32,40,50,63 |
Standard | JA,JAF,JAL | 6,10,15,20,25,30,40,50,63,80,100,125,140,160 |
Standard | JA-X530,JAF-X530,JAL-X530 | 180,200 |
Heavy load | JAH,JAHF,JAHL | 40,50,63,80,100 |
For compact cylinders | JB | 12,16,20,25,32,40,50,63,80,100,125,140,160 |
Stainless steel type | JS | 10,15,16,20,25,32,40,50,63 |
Floating JointJ
Type | Series | Download |
---|---|---|
Lightweight and compact type | JT |
|
Light weight type for light load | JC |
|
Standard | JA,JAF,JAL |
|
Standard | JA-X530,JAF-X530,JAL-X530 |
|
Heavy load | JAH,JAHF,JAHL |
|
For compact cylinders | JB |
|
Stainless steel type | JS |
|
Rod End (Piston Rod End Bracket) KJ□D
![]() |
・Smooth rotation that can adjust the centering automatically.
・Allowable inclination angle: 19° ・Can be used in various applications, not limited to connecting to a cylinder. ・Can be used as an auxiliary bracket for the oscillating mechanism. ・Reduces the design and assembly labor of the oscillating mechanism. |
Other Data |
---|
Series | Thread size [mm] | Applicable cylinder |
---|---|---|
KJ□D | M4 to M42 |
CJ2 series: ø10, ø16 CM2 series: ø20 to ø40 CG1 series: ø20 to ø100 CA2 series: ø40 to ø100 MB series: ø32 to ø125 MB1 series: ø32 to ø125 CQ2 series: ø12 to ø100 C85 series: ø8 to ø25 C75 series: ø32, ø40 C76 series: ø32, ø40 C95 series: ø160 to ø250 C96 series: ø32 to ø125 CP96 series: ø32 to ø125 |
Rod End (Piston Rod End Bracket)KJ□D
Series | Download |
---|---|
KJ□D |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: