-
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Pin Shift Cylinder
For High Precision Positioning: Pin Shift Cylinder
CKQG-X2370/CKQP-X2371
CKQG-X2370/CKQP-X2371
![]() |
・High Precision: Rod end deflection of ±0.1 mm or less
・Position reproducibility ・Pins for positioning the workpiece provided by the customer can be directly mounted. ・Built-in coil scraper ・Reduces labor time by integrating the cylinder and guide ・Magnetic field resistant auto switches are mountable. |
Other Data |
---|
Type | Series | Bore size (mm) | Stroke (mm) |
---|---|---|---|
Built-in standard magnet | CKQG-X2370 | 32, 40, 50 | 25, 30, 40, 50 |
Built-in strong magnet | CKQP-X2371 | 50 | 30, 50 |
For High Precision Positioning: Pin Shift Cylinder
CKQG-X2370/CKQP-X2371
CKQG-X2370/CKQP-X2371
Type | Series | Bore size (mm) | Download |
---|---|---|---|
Built-in standard magnet | CKQG-X2370 | 32, 40, 50 |
|
Built-in strong magnet | CKQP-X2371 | 50 |
|
Shot Pin Cylinder CKZP
![]() |
・High precision
With rod extended: Deflection of ±0.1 mm or less Non-rotational accuracy: ±0.1 mm or less ・Positioning repeatability Positioning accuracy: ±0.05 mm, Distance accuracy: ±0.1 mm ・High output: Retract force: 1764 N, Extending force: 2362 N ・Mounting Based on NAAMS Standard (71 mm bore) |
Other Data |
---|
Series | Bore size (mm) | Stroke (mm) |
---|---|---|
CKZP | 57, 71 | 25, 50 |
Shot Pin CylinderCKZP
Series | Bore size (mm) | Download |
---|---|---|
CKZP | 57, 71 |
|
Locating Pin Cylinder MGPL50-X2616
![]() |
・Ideal for pin positioning and locating workpieces
・Highly accurate mounting positions Highly accurate positioning is possible even after the cylinder is replaced. ・D-P3DWA magnetic field resistant auto switch is available. ・Coil scraper is equipped as standard. |
Other Data |
---|
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Locating pin cylinder | Ball bushing | MGPL50-X2616 | Double acting | 25, 40, 65 |
Locating Pin CylinderMGPL50-X2616
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Locating pin cylinder | MGPL50-X2616 | Double acting | 25, 40, 65 |
|
Offset Pin Shift Cylinder CDQ2B-X2839
![]() |
・With high rigidity offset load capacity
・High rigidity, High precision With plate extended: Deflection of ±0.1 mm or less ・3 different port location directions can be selected. ・Can be mounted from 2 directions ・Coil scrapers equipped as standard ・Auto switches are mountable. |
Other Data |
---|
Type | Series | Bore size (mm) | Stroke (mm) |
---|---|---|---|
Offset pin shift cylinder | CDQ2B-X2839 | 32, 40, 50 | 25, 50, 75 |
Offset Pin Shift CylinderCDQ2B-X2839
Type | Series | Bore size (mm) | Download |
---|---|---|---|
Offset pin shift cylinder | CDQ2B-X2839 | 32, 40, 50 |
|
Center Lock Unit MA331-X441
![]() |
・The workpiece contact portion of the locating pin can switch
from center lock (for locating) to free (for releasing workpieces). ・Even if the workpiece is distorted after welding, if the locating pin is set to free, the workpiece can be removed easily from the locating pin. ・Locating pin swing angle and rotation angle: 3° ±1° |
Other Data |
---|
Series | Action | Handling air pressure |
---|---|---|
MA331-X441 | Double acting | 0.2 to 0.7 MPa |
Center Lock UnitMA331-X441
Series | Action | Download |
---|---|---|
MA331-X441 | Double acting |
|
Centering Unit MACM
![]() |
・Alignment and positioning of transferred workpieces
Contributes to space saving on conveyor lines ・Table Max. allowable load weight: 1000 kg (MACM10) Workpieces can be moved in any direction: forward/backward, right/left, at an angle, and even rotated (360º). Ball bearings allow for smooth operation. Table centering accuracy ±1 mm or less (Workpiece not loaded) Table center movable range Max. ø100 mm (MACM10-50) |
Other Data |
---|
Series | Action | Max. allowable load weight kN |
Stroke (mm) |
---|---|---|---|
MACM | Double acting | 2, 4, 6, 10 | 12, 20, 30, 50 |
Centering UnitMACM
Series | Action | Download |
---|---|---|
MACM | Double acting |
|
Other Pin Shift Cylinders
![]() |
|
Other Data |
---|
Description | Series |
---|---|
Pin Shift Cylinder | CKQR |
Pin Shift Cylinder | CKZP |
Other Pin Shift Cylinders
Series | Download |
---|---|
CKQR |
|
CKZP |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: