-
Guide to Products Conforming to International Standards
Global Information »
Guide to Products Conforming to International Standards » List of CE Marking-Conformity Products
When ordering CE conforming products (How to Order):
- For a product with a ★ mark in the column “-Q optional,” be sure to include “-Q” at the end of the product number. For a product with no ★ mark, there is no need to add “-Q.”
- Be aware that specifications described in the column “Options not covered by CE marking” are not certified as conforming to CE standards.
- Please refer to the catalogue for product numbers when ordering.
Product Series Search
|Directional Control Valves
Pilot Operated 4/5 Port Solenoid Valves
Series | Catalog Download |
Declaration of Conformity Download |
IM Download |
-Q optional | Options not CE compliant |
---|---|---|---|---|---|
JSY1000/3000/5000/Pulg-in Type |
|
|
|
||
JSY1000/3000/5000/Non Pulg-in Type |
|
|
|
||
SJ2000/3000 |
|
|
|
||
SJ1000 |
|
|
|
||
SJ3A6/Vacuum Release Valve with Restrictor |
|
|
|
||
SY3000/5000/7000/Pulg-in Type |
|
|
|||
SY3000/5000/7000/9000 |
|
|
|
★ | AC specification (applicable to DIN terminal) |
SV1000/2000/3000/4000 |
|
|
|
EX120 type serial transmission (Symbol: F1, H, J1, J2) | |
SYJ3000/5000/7000 |
|
|
|
★ | AC specification (applicable to DIN terminal) |
SZ3000 |
|
|
|
★ | |
SX3000/5000/7000 |
|
|
★ | EX120 type serial transmission (Symbol: F1, H, J1, J2) | |
VZ1000/3000/5000 |
|
|
★ | AC specification (applicable to DIN terminal), plug-in type, solenoid assembly (single unit) | |
VF1000/3000/5000 |
|
|
AC specification (applicable to DIN terminal, conduit terminal) | ||
S0700 |
|
|
|
||
VQ1000/2000/Base Mounted |
|
|
★ | AC specification (applicable to DIN terminal), EX120 type serial transmission (Symbol: F1, H, J1, J2) | |
VQ0000/1000/2000/Direct Ported Type |
|
|
★ | AC specification (applicable to less than 100VAC) | |
VQ0000/1000/Base Mounted |
|
|
★ | AC specification (applicable to less than 100VAC) | |
New VQ4000 |
|
|
★ | ||
VQ4000 |
|
|
|
★ | |
New VQ5000 |
|
|
★ | ||
VQ5000 |
|
|
|
★ | |
VQC1000/2000 |
|
|
|||
New VQC4000 |
|
|
|||
VQC4000 |
|
|
|
||
VQC5000 |
|
|
|||
VQZ1000/2000/3000 |
|
|
★ | AC specification (applicable to DIN terminal) | |
SQ1000/2000 |
|
|
★ | ||
VZS2000/3000 |
|
|
★ | ||
VFS1000/2000/3000/4000/5000/6000 |
|
|
|
★ | |
VFR2000/3000/4000/5000/6000 |
|
|
|
★ | Non plug-in specification (applicable to DIN terminal) |
VFN2000N |
|
|
★ | ||
VQ7-6・VQ7-8 |
|
|
|
★ | |
EVS7-6/7-8/7-10 |
|
|
|||
EVS7-6/7-8/7-10 CNOMO |
|
||||
EVS1-01/1-02 |
|
|
|
||
VSR8/VSS8 |
|
|
|||
VSS/VSR8-2, VSS/VSR8-4 |
|
|