![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AS□□□□FE Series Speed Controller With Residual Pressure Release Valve With One-touch Fitting Elbow Type
●Integrates a speed controller and a residual pressure release valve
●Residual pressure can be easily released with one push of button
●Eye-catching red color release button
●Residual pressure can be easily released with one push of button
●Eye-catching red color release button
Field | Value | Value Details |
---|---|---|
Body Size | 2 | 1/8,1/4 Standard |
Control Type | 1 | Meter-in |
Port Size | 01 | R1/8 |
Applicable Tubing O.D. | 06 | Φ6 mm |
Made To Order | - | Standard |