![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: KQ2ZT Series Metric Size One-touch Fittings Triple Branch Universal Male Elbow With Sealant
●Possible to use in vacuum to -100 kPa
●Body type: Totaled 51 models
●Thread material/Surface treatment(Treated or Non-treated): 2 types
●Selectable surface treatment: Brass(No plating), Brass + Electroless nickel plated
●Applicable Tubing O.D.
Circular
Metric:Φ2,Φ3.2,Φ4,Φ6,Φ8,Φ10,Φ12,Φ16
Inch:Φ1/8",Φ5/32",Φ3/16",Φ1/4",Φ5/16",Φ3/8",Φ1/2"
Oval
Metric:Φ3.2,Φ4,Φ6
Inch:Φ1/8",Φ5/32",Φ3/16"
●Connection Thread
Metric:M3, M5, M6
R,Rc:1/8,1/4,3/8,1/2
G:1/8,1/4,3/8,1/2
NPT:10-32UNF,1/16,1/8,1/4,3/8,1/2
Uni:1/8,1/4,3/8,1/2
●Seal Method
Sealant/Gasket Seal
Face Seal
Gasket Seal(Uni Thread)
●Body type: Totaled 51 models
●Thread material/Surface treatment(Treated or Non-treated): 2 types
●Selectable surface treatment: Brass(No plating), Brass + Electroless nickel plated
●Applicable Tubing O.D.
Circular
Metric:Φ2,Φ3.2,Φ4,Φ6,Φ8,Φ10,Φ12,Φ16
Inch:Φ1/8",Φ5/32",Φ3/16",Φ1/4",Φ5/16",Φ3/8",Φ1/2"
Oval
Metric:Φ3.2,Φ4,Φ6
Inch:Φ1/8",Φ5/32",Φ3/16"
●Connection Thread
Metric:M3, M5, M6
R,Rc:1/8,1/4,3/8,1/2
G:1/8,1/4,3/8,1/2
NPT:10-32UNF,1/16,1/8,1/4,3/8,1/2
Uni:1/8,1/4,3/8,1/2
●Seal Method
Sealant/Gasket Seal
Face Seal
Gasket Seal(Uni Thread)
Field | Value | Value Details |
---|---|---|
Applicable Tubing O.D. | 12 | Φ12 mm |
Connection Thread | 04 | R1/2 |
Thread Material/Surface Treatment | A | Brass |
Male Thread Seal Method | S | With Thread Sealant |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | KQ02-P01AJ | Pipe nut |
- | KQ02-P01NJ | Pipe nut |
- | KQ04-P01A | Pipe nut |
- | KQ04-P01AJ | Pipe nut |
- | KQ04-P01N | Pipe nut |
- | KQ04-P01NJ | Pipe nut |
- | KQ06-P01A | Pipe nut |
- | KQ06-P01AJ | Pipe nut |
- | KQ06-P01N | Pipe nut |
- | KQ06-P01NJ | Pipe nut |
![]() |
KQ08-P01A | Pipe nut |
- | KQ08-P01N | Pipe nut |
![]() |
KQ10-P01A | Pipe nut |
- | KQ10-P01N | Pipe nut |
- | KQ12-P01A | Pipe nut |
- | KQ12-P01N | Pipe nut |
- | KQ16-P01A | Pipe nut |
- | KQ16-P01N | Pipe nut |
- | KQ23-P01AJ | Pipe nut |
- | KQ23-P01NJ | Pipe nut |
![]() |
M-3G2 | Gasket |
![]() |
M-5G2 | Gasket |
![]() |
M-6G | Gasket |