Product Part Number: |
Specifications: CQ2 Z Series Compact Cylinder: Standard Type Double Acting, Single Rod
●Sizes Φ4, Φ6, and Φ10 have been added [New]
●Φ4 to Φ200 lineup
●Space-saving cylinder designed with a compact body
●It is possible to mount small auto switches on 4 surfaces. (2 surfaces
for Φ12 to Φ25)
●No projection of auto switch
●Lighter weight: Reduced by 5 to 13% (compared with the existing
CQ2 series)
●Added pivot brackets for double clevis and compact type foot brackets
●Part numbers with rod end bracket and/or mounting bolt available
(Not necessary to order a bracket for the applicable cylinder separately.)
●With auto switch (Series CDQ2: CDQ2, CDQ2W, CDQ2K, CDQ2KW,
CDQP2, CDQ2□S, CDBQ2)
●Φ4 to Φ200 lineup
●Space-saving cylinder designed with a compact body
●It is possible to mount small auto switches on 4 surfaces. (2 surfaces
for Φ12 to Φ25)
●No projection of auto switch
●Lighter weight: Reduced by 5 to 13% (compared with the existing
CQ2 series)
●Added pivot brackets for double clevis and compact type foot brackets
●Part numbers with rod end bracket and/or mounting bolt available
(Not necessary to order a bracket for the applicable cylinder separately.)
●With auto switch (Series CDQ2: CDQ2, CDQ2W, CDQ2K, CDQ2KW,
CDQP2, CDQ2□S, CDBQ2)
Field | Value | Value Details |
---|---|---|
Built-in Magnet | D | Built-in Magnet |
Mounting Style | A | Both Ends Tapped Style |
Type | - | Pneumatic |
Bore Size | 12 | Bore Size 12 mm |
Port Thread Type | - | Rc/M Thread |
Cylinder Stroke | 30 | Standard Stroke 30 mm |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Body Option | - | Standard (Rod End Female Thread) |
Auto Switch Mounting Groove | Z | Φ12-Φ25 2 Sides/Φ32-Φ100 4 Sides |
Mounting Bolt | - | None |
Rod End Bracket | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
GR-S-010 | Grease Pack | |
CQ2B12-PS | Replacement Parts Seal Kit |