WEB Catalog

Product Information »  WEB Catalog
Return to option configuration

Product Part Number:
AC30-03G-23-B

CAD Preview2D/3D CADWEB Catalog

You will need to login to use the PDF datasheet.

PDF datasheet

Manufacture discontinued since 3/2025, replacement series:AC20-AC40-D

New Series
Specifications: AC20-AC60-B Series Air Combination:Air Filter+Regulators+Lubricator
●Made to order added [New]
●Better visibility & environmental resistance
●Easy replacement of the element
  The element and the bowl are in one piece.
  Replacement can be done in hand.
●Reduced required maintenance space: Max.46% reduction
●Regulator: Set pressure 0.05 to 0.85 Mpa setting, 0.02 to 0.2 Mpa setting
●Selection of pressure gauges
  Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
Field Value Value Details
Body Size 30 Body Size
Thread Type - Rc
Port Size 03 3/8
Option a - Without Auto Drain
Option b G Round Type Pressure Gauge (With Limit Indicator)
Attechment - Without Attachment
Semi-Standard a 23 0.05 To 0.85 MPa Setting,Metal Bowl, Metal Bowl,Lubricator With Drain Cock
Semi-Standard b - With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa


Related Products
Image Part Number Part Name
Y320P-050S Spacer Paking
Y300-A Spacer
Y300T-A Spacer With Bracket
E300-02-A Piping Adapter
E300-03-A Piping Adapter
E300-04-A Piping Adapter
Y34-01-A Cross Spacer
Y34-02-A Cross Spacer
G36-10-01 Round Type Pressure Gauge

Go Top