WEB Catalog

Product Information »  WEB Catalog
Return to option configuration

Product Part Number:
AC20-01G-T-2-B

CAD Preview2D/3D CADWEB Catalog

You will need to login to use the PDF datasheet.

PDF datasheet

Manufacture discontinued since 3/2025, replacement series:AC20-AC40-D

New Series
Specifications: AC20-AC60-B Series Air Combination:Air Filter+Regulators+Lubricator
●Made to order added [New]
●Better visibility & environmental resistance
●Easy replacement of the element
  The element and the bowl are in one piece.
  Replacement can be done in hand.
●Reduced required maintenance space: Max.46% reduction
●Regulator: Set pressure 0.05 to 0.85 Mpa setting, 0.02 to 0.2 Mpa setting
●Selection of pressure gauges
  Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
Field Value Value Details
Body Size 20 Body Size
Thread Type - Rc
Port Size 01 1/8
Option a - Without Auto Drain
Option b G Round Type Pressure Gauge (With Limit Indicator)
Attechment T The T-Spacer
Semi-Standard a 2 0.05 to 0.85 MPa Setting, Metal Bowl, Lubricator Without Drain Cock
Semi-Standard b - With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa


Related Products
Image Part Number Part Name
Y220P-050S Spacer Paking
Y200-A Spacer
Y200T-A Spacer With Bracket
E200-01-A Piping Adapter
E200-02-A Piping Adapter
E200-03-A Piping Adapter
Y24-01-A Cross Spacer
Y24-02-A Cross Spacer
G36-10-01 Round Type Pressure Gauge
Y210-01-A T-Spacer
Y210-02-A T-Spacer

Go Top