![]() |
Product Part Number: |
Specifications: XGT Series Slit Valve
Field | Value | Value Details |
---|---|---|
Valve Size | 22 | Number of Axis:Two Axes Bellows;Applicable Wafer Size:200 mm |
Valve Type | 2 | Cassette Type Standard |
Opening Window Size | 46236 | Height X Width:46X236 mm;Applicable Wafer Size:200 mm |
Gate O-ring Material | F2 | Kalrez 4079 |
Auto Switch And The Connector | - | Auto Switch:None;Connector:- |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | XGT200-4-9S | Wiper |
- | XGT200-2-5S | Holding bolt |
- | XGT200-9-12S | O-ring |
- | XGT200-9-12-F1S | O-ring |
- | XGT200-9-11S | O-ring |
- | XGT200-9-11-F1S | O-ring |
- | XGT0402-2-1S | Gate |
- | XGT200-9-7S | O-ring |
- | XGT200-9-7-F1S | O-ring |
- | XGT200-9-9S | O-ring |