![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQZ100·200·300 Series 3 Port Solenoid Valve Base Mounted Manifold Connector Kit
●External pilot specification can be used for vacuum applications
●Allows mounting on aluminum body manifold or DIN rail
●Manifold type No.: VV3QZ12,VV3QZ15,V3QZ22,VV3QZ25,VV3QZ32,VV3QZ35
●Allows mounting on aluminum body manifold or DIN rail
●Manifold type No.: VV3QZ12,VV3QZ15,V3QZ22,VV3QZ25,VV3QZ32,VV3QZ35
Field | Value | Value Details |
---|---|---|
Series | 2 | VQZ200 |
No. Of Stations | 02 | 2 Stations |
Port Size 2(A) Port | C6 | Φ6 One-touch Fitting(For Side Ported) |
Thread Type | - | Rc |
Option | D | DIN Rail Mounting (With Standard DIN Rail Length) |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AN20-02 | Silencer |
![]() |
VVQZ200-10A-5 | Blanking Plate Assembly |
![]() |
VQZ200-GS-5 | Gasket Screw Assembly |
![]() |
VVQ1000-51A-C6 | Fitting Assembly |
- | VQZ200-S-01 | Bracket Assembly |
- | VQZ200-S-02 | Bracket Assembly |
![]() |
AXT100-DR-2 | DIN Rail |
![]() |
KQ2P-06 | Plug |