![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VCH40 Series 5.0 MPa Pilot Operated 2 Port Solenoid Valve
●Service life: 10 million times
●Uses the polyurethane elastomer poppet for valve parts
●Improves durability at high pressure
●Uses the polyurethane elastomer poppet for valve parts
●Improves durability at high pressure
Field | Value | Value Details |
---|---|---|
Valve Type | 1 | N.C. |
Voltage | 5 | 24VDC |
Electrical Entry | DL | DIN Connector With Light |
Port Size | 06 | 3/4 |
CE-compliant | - | - |