![]() |
Product Part Number: |
Specifications: RB-LROEM Series Adjustable Type Shock Absorber Compact Series Low Speed Type
●Adjustable bumper
●Built-in orifice's open and shut is adjustable according to impact velocity
●Built-in orifice's open and shut is adjustable according to impact velocity
Field | Value | Value Details |
---|---|---|
Size | 1.25MX1 | O.D. Thread Size:M36X1.5;Absorption Stroke:25 mm |
With Cap Type | - | None |
Stop Color | - | None |
Jam Nut Number | - | 2 pcs. |