![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PFM7 Series 2-Color Display Digital Flow Switch Integrated Display
●Air, N2, Ar, CO2
●Grease-free
●Integrated flow adjustment valve
●Compact, lightweight, space-saving
●Grease-free
●Integrated flow adjustment valve
●Compact, lightweight, space-saving
Field | Value | Value Details |
---|---|---|
Rated Flow Range (Flow Range) | 10 | 0.2 To 10(5)L/min |
Flow Adjustment Valve | S | Yes |
Bore Size | 01 | Rc1/8 |
Piping Entry Direction | - | Straight |
Output Specification | A | NPN 2 Outputs |
Remote Sensor Unit | M | Fixed SI Unit |
Operation Manual | - | With Operation Manual (Japanese And English) |
Calibration Certificate | - | None |
Option 1 | - | With Lead Wire With Connector (2m) |
Option 2 | V | Panel Mount Adapter (For With Flow Adjustment Valve) |
Made To Order | - | Standard |