![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MY2H/HT Series Mechanically Jointed Rodless Cylinder Linear Guide Type
●Reduces the height by maximum of 30% compared to the mechanically jointed rodless cylinder, series MY1H. Furthermore, possible to replace the cylinder for the drive unit while the workpiece is mounted
Field | Value | Value Details |
---|---|---|
Guide | H | Linear Guide, Single Axis |
Bore Size | 40 | Bore Size 40 mm |
Port Thread Type | - | M Thread,Rc |
Stroke | 600 | Stroke 600 mm |
Stroke Adjusting Unit Symbol | H | Left Side:H With High Load Shock Absorber,Right Side:H With High Load Shock Absorber |
Auto Switch | A90 | Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
![]() |
RB2015 | Shock Absorbers |
![]() |
MY2H-A40H2 | Stroke Adjustment Unit |
![]() |
MY2H-A40H1 | Stroke Adjustment Unit |
![]() |
KA00320 | Replacement Parts O-ring |
- | MY2B40-PS | Replacement Parts Seal Kit |
- | MY2BH40G-50 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH40G-100 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH40G-150 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH40G-200 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH40G-250 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH40G-300 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH40G-350 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH40G-400 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH40G-450 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH40G-500 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH40G-550 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH40G-600 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY40-16C-600 | Replacement Parts Seal Kit:Seal belt |
- | MY2H40-16B-600 | Replacement Parts Seal Kit |