![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MY1C Series Mechanically Jointed Rodless Cylinder Cam Follower Guide Type
●With 5 standardized guide types
●A variety of applications are available based on the load mass and required accuracy
●A variety of applications are available based on the load mass and required accuracy
Field | Value | Value Details |
---|---|---|
Bore Size | 20 | Bore Size 20 mm |
Port Thread Type | - | M Thread(Φ16~Φ20),Rc(Φ25~Φ63) |
Piping | - | Standar |
Cylinder Stroke | 600 | Standard Stroke 600 mm |
Stroke Adjusting Unit Symbol | H | Left Side:H With High Load Shock Absorber+Adjustment Bolt,Right Side:H With High Load Shock Absorber+Adjustment Bolt |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MY-S20A | Side Support A |
![]() |
MY-S20B | Side Support B |
![]() |
KA00311 | Replacement Parts O-ring |
- | MY1M20-PS | Replacement Parts Seal Kit |
- | MY20-16C-600 | Replacement Parts Seal Kit:Seal belt |
- | MY20-16B-600 | Replacement Parts Seal Kit:Dust Seal Band |
- | MY20-16BW-600 | Replacement Parts Seal Kit:Dust Seal Band |
![]() |
MYM-A20H2 | Stroke Adjustment Unit |
![]() |
MYM-A20H1 | Stroke Adjustment Unit |
![]() |
RB1007 | Adjusters Shock Absorber (RJ) |
![]() |
GR-S-010 | Grease Pack |