![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: LESH Series Electric Slide Table/High Rigidity Type Motor (Servo 24 VDC) Applicable To The JXC□ series
●Easy setting: Data can be set with only 2 items, position and speed
The controller is already set with the data of the actuator
(The actuator and controller are sold as a package.)
●Integration of the guide rail and the table
Uses a recirculating linear guide for high rigidity and high precision
●Reduced cycle time
Max. acceleration and deceleration: 5,000 mm/S2
Max. speed: 400 mm/s
●Maximum pushing force; 180 N
●Positioning repeatability: ±0.05 mm
●Compatible controllers: JXC51, JXC61, JXCE1, JXC91, JXCP1, JXCD1, JXCL1, JXCM1, LECA6, LECP1, LECPA, LECP6 (Manufacture Discontinued), LECPMJ (Manufacture Discontinued)
The controller is already set with the data of the actuator
(The actuator and controller are sold as a package.)
●Integration of the guide rail and the table
Uses a recirculating linear guide for high rigidity and high precision
●Reduced cycle time
Max. acceleration and deceleration: 5,000 mm/S2
Max. speed: 400 mm/s
●Maximum pushing force; 180 N
●Positioning repeatability: ±0.05 mm
●Compatible controllers: JXC51, JXC61, JXCE1, JXC91, JXCP1, JXCD1, JXCL1, JXCM1, LECA6, LECP1, LECPA, LECP6 (Manufacture Discontinued), LECPMJ (Manufacture Discontinued)
Field | Value | Value Details |
---|---|---|
Size | 25 | 25 |
Motor Mounting Position | R | Basic Type/R Type |
Motor Type | - | Step Motor (Servo 24 VDC) |
Lead | K | Size8:4 mm,Size16:5 mm,Size25:8 mm |
Stroke | 50 | Stroke 50 mm |
Motor Option | - | Without Option |
Body Option | - | Without Option |
Mounting Style | - | Without Side Holder |
Actuator Cable Type/Length | S3 | Standard Cable 3 m |
Communication Protocol | CM | CC-Link Ver.1.10 |
Number Of Axes/Special Specification | 1 | Number Of Axis:For Single Axis、Specification:Standard |
Mounting | 8 | DIN Rail Mounting |
Communication Plug Connector I/O Cable | T | T-branch Type |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
![]() |
LE-D-1-3 | Belt (For LES) |
![]() |
LE-D-1-4 | Belt (For LES) |
![]() |
P5062-5 | Conversion Cable (For JXCE1/91/P1/D1/L1) |
![]() |
JXC-W2A-C | Communication Cable for controller setting (For JXCE1/91/P1/D1/L□/M1 ) |
![]() |
LEC-W2-U | USB cable for controller setting (For LEC/LATC) |
![]() |
JXC-CPW | Power Supply Plug (For JXCE1/91/P1/D1/L□/M1 ) |
![]() |
LEC-3-D0 | DIN Rail Mounting Adapter (For JXCE1/91/P1/D1/L□/M1 ) |
![]() |
LEC-CMJ-T | T-branch Type Communication Plug (For LECPMJ ) |