![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Bottom Ported Non Plug-in Metal Base Valve Type
●Size reduction possible thanks to a flow increase
This leads to space saving, weight reduction, and a large flow rate.
●Power Consumption: 0.1 w (With power saving circuit∗), 0.4 w (Without power saving circuit)
*Made to Order
●4-Position Dual 3-Port Valve Available
●Bottom ported is prepared (A, B port)
This leads to space saving, weight reduction, and a large flow rate.
●Power Consumption: 0.1 w (With power saving circuit∗), 0.4 w (Without power saving circuit)
*Made to Order
●4-Position Dual 3-Port Valve Available
●Bottom ported is prepared (A, B port)
Field | Value | Value Details |
---|---|---|
Series | 5 | JSY5000 |
Type Of Actuation | 2 | 2 Position Double |
Pilot Valve Exhaust Method | 0 | Pilot Valve Individual Exhaust |
Pilot Type | - | Internal Pilot |
Coil Type | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | Type D,DIN Terminal With Connector |
With Light Surge Voltage Suppressor | Z | With Light/With Surge Voltage Suppressor(Non-polar Type):Electrical entry for D,Y;With Light/With Surge Voltage Suppressor(Polar Type):Electrical entry for L,M,W,WA,K |
Manual Override | - | Non-locking Push Type |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
JSY51V-23-4A | Mounting Screws |