![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JMB Series Air Cylinder Double Acting,Single Rod
●A foot type and a flange type have been added [New]
●Intermediary Bore Sizes Φ45, Φ56, Φ67, Φ85
Air saving, Space saving
●Overall length shortened: 27mm shortened
●Weight up to 36% lighter (1.56 kg→1.00 kg)
●Air saving Reduced by up to 29%
Air consumption reduced by optimal size selection
●Reduces labor time.
Air cushion adjustment is not required due to non-adjustable air cushion
●With auto switch (JMDB series: JMDB)
●Intermediary Bore Sizes Φ45, Φ56, Φ67, Φ85
Air saving, Space saving
●Overall length shortened: 27mm shortened
●Weight up to 36% lighter (1.56 kg→1.00 kg)
●Air saving Reduced by up to 29%
Air consumption reduced by optimal size selection
●Reduces labor time.
Air cushion adjustment is not required due to non-adjustable air cushion
●With auto switch (JMDB series: JMDB)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting | B | Basic |
Bore Size | 80 | Bore Size 80 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Rod End Bracket | - | No Bracket |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
NT-08 | Rod End Nut Material:Carbon Steel |