WEB Catalog

Product Information »  WEB Catalog
Return to option configuration
Return to Product Information
Product Information »  WEB Catalog
Image Name Series
HRS090 Series Thermo-Chiller Standard Type 200 V/400 V/460 V Type HRS090
HRS200 Series Thermo-chiller Standard Type Air-cooled 460 V Type HRS
HRS-R Series Thermo-chiller Environmental Resistance Specifications Single-phase 200 To 230 VAC HRS
H·DL·L·LL Series Self-align Fittings H Male Connector H/DL/L/LL
HRS Series Thermo-chiller Compact Type HRS
Particle Filter Set For HRSE Series HRSE
Wired Remote Controller For HRSH Series HRSH
HRS100/150 Series Thermo-chiller Standard Type Air-cooled 200 V,400 V Type HRS100/150
HRS100/150 Series Thermo-chiller Standard Type Water-cooled 200 V,400 V Type HRS100/150
HRS400 Series Circulating Fluid Temperature Controller Standard Type Air-cooled 460 V Type HRS
HRSF150/200 Series Circulating Fluid Temperature Controller Low GWP Refrigerant Chiller Thermo-chiller Standard Type Air-cooled 400 V Type HRSF
HRSF150/200 Series Circulating Fluid Temperature Controller Low GWP Refrigerant Chiller Thermo-chiller Standard Type Water-cooled 400 V Type HRSF
HRSF Series Low GWP Refrigerant Chiller Thermo-chiller Standard Type HRSF

Go Top