![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: HRSC090 Series Thermo-chiller Non F-Gas (CO2 Refrigerant) Air-cooled 400 V Type
●Air transport possible
●Uses CO2 refrigerant (R744)
●Greatly reduced GWP
●Eliminates the need to pay for F-Gas recovery & disposal
●Eliminates the need for periodic inspections based on the Fluorocarbon
Emissions Control Act (Japan)
●Uses CO2 refrigerant (R744)
●Greatly reduced GWP
●Eliminates the need to pay for F-Gas recovery & disposal
●Eliminates the need for periodic inspections based on the Fluorocarbon
Emissions Control Act (Japan)
Field | Value | Value Details |
---|---|---|
Cooling Capacity | 090 | 9.5kW |
Cooling Method | A | Air-cooled Refrigeration |
Pipe Thread Type | - | Rc |
Power Supply | 40 | 3-phase 380Y/220 to 415Y/240 VAC (50 Hz);3-phase 380Y/220 to 480Y/277 VAC (60 Hz) |
Option | - | None |