![]() |
Product Part Number: |
Specifications: FQ1 Series Quick Change Filter
●Ideal for low flow filtration (Max. 30 L/min)
●No tools required
●Takes only 60 seconds for element replacement
●No tools required
●Takes only 60 seconds for element replacement
Field | Value | Value Details |
---|---|---|
Housing Material | 0 | Cover:SUS304,Case:SUS304 |
Element Sealing Method | 1 | Flat Gasket (D.O.E) |
Element Size | 0 | L125 |
Housing O-ring Material | V | FKM;X68:Special Fluororubber and PTFE |
Port Size | 04 | Rc1/2 |
Element | - | Without Element |
Filtration Accuracy | - | — |
Element Seal Material | V | FKM |
Option | B | Bracket |
Made To Order | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | FQ-BA001 | V-band For Replacement |
![]() |
AG-9S | Quick Plug |
- | L-131S | Upper Element Holder |
- | L-135S | Lower Element Holder |
- | FQ-OP001 | Intermediate Holder |
- | FQ1-CA001N | Case Assembly |
- | FQ1-CA001V | Case Assembly |
- | FQ-KT005V | O-ring Kit |
![]() |
BP-15S | Bracket |
![]() |
BP-14S | Bracket |
![]() |
BP-13S | Bracket |