![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: EQFS□H Series e-Actuator Easy To Operate Integrated Controller / Slider Type Battery-less Absolute (Step Motor 24 VDC)
●Guide Rod Type EQYG□H Series [New]
Size: 16, 25, 32
●Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes
●Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
●Annual CO2 emissions reduced by up to 59% through motor control optimization
5.8 kg-CO2e/year (14.1) ※Values vary depending on operating conditions
Size: 16, 25, 32
●Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes
●Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
●Annual CO2 emissions reduced by up to 59% through motor control optimization
5.8 kg-CO2e/year (14.1) ※Values vary depending on operating conditions
Field | Value | Value Details |
---|---|---|
Size | 32 | 32 |
Motor Mounting Position | R | Right Side Parallel |
Motor Type | H | Battery-less Absolute(Step Motor 24 VDC) |
Lead | B | EQFS16:5 mm,EQFS25:6 mm,EQFS32:8 mm,EQFS40:10 mm |
Stroke | 650 | Stroke 650 mm |
Motor Option | - | Without Lock |
Grease Application (Seal Band Part) | - | With |
Controller Position | B | Integrated Controller |
Parallel Input | 5 | NPN |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
- | LE-D-19-1 | Replacement Parts Belt |