![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CXS Series Dual Rod Cylinder With Stable Lubrication Function (Lub-retainer)
●Applicable to operation in micro-powder (10 to 100 μm) /general environments
●Durability is 4 times stronger than the standard model in micro-powder
environments
●The overall length and mounting are the same as those of the standard model
(Except for some models)
●Grease film is formed on the piston rod surface to improve the durability
●Entry of dust and foreign matter is prevented
●The number of operating cycles can be improved even in general environments
●Durability is 4 times stronger than the standard model in micro-powder
environments
●The overall length and mounting are the same as those of the standard model
(Except for some models)
●Grease film is formed on the piston rod surface to improve the durability
●Entry of dust and foreign matter is prevented
●The number of operating cycles can be improved even in general environments
Field | Value | Value Details |
---|---|---|
Bearing Type | M | Slide Bearing |
Bore Size | 6 | Bore Size 6 mm |
Cylinder Stroke | 30 | Standard Stroke 30 mm |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
- | CXSM6-PS | Replacement Parts Seal Kit |