WEB Catalog

Product Information »  WEB Catalog
Return to option configuration
Product Information »  WEB Catalog
Image Name Series
AS-X737 Series Speed Controller With One-touch Fitting All Metal Exterior AS-X737
AS2201·3201-X785 Series Pilot Check Valve: Metal Body Type AS2201/3201-X785
AS4201-X785 Series Pilot Check Valve: Metal Body Type AS4201-X785
AS2200·3200·4200-X785 Series Pilot Check Valve: Metal Body Type AS2200/3200/4200-X785
AS3000-X422 Series Speed Controller : Standard Type For Low Temp. Enviroments (-40℃) AS
AS-X900 Series Flame Resistant (Equivalent To UL-94 Standard V-0) Speed Controller With One-touch Fittings In-line Type AS-X
AS-X242-J Series Metal Knob Speed Controller with One-touch Fitting Elbow Type AS
AS Series Speed Controller With One-touch Fitting/Elbow Type Body Size1 AS
AS Series Speed Controller With One-touch Fitting/Elbow Type Body Size2.3.4 AS
AS Series Speed Controller With One-touch Fitting Face Seal R,NPT Thread AS
AS Series Speed Controller With One-touch Fitting Face Seal G Thread AS
AS-FS Series Speed Controller With Indicator Elbow Type/Universal Type Body Size 1 AS-FS
AS-FS Series Speed Controller With Indicator Elbow Type/Universal Type Body Size 2/3/4 AS-FS
AS-SA-X778 Series Speed Controllers Custom-made Products AS
AS Series Speed Controller With One-touch Fitting Universal Type AS
AS Series Speed Controller With One-touch Fitting Elbow Type Fixed Throttle(No needle function) AS
AS Series Speed Controller With One-touch Fitting Elbow Type AS
AS Series Flame Resistant(Equivalent to UL-94 Standard V-0)Speed Controller With One-touch Fittings Elbow Type AS
AS□□□□P Series Speed Controller with One-touch Fitting Plug-in Type AS□□□□P
AS Series Speed Controller With One-touch Fitting Elbow Type (Metal Body) AS
AS Series Speed Controller With One-touch Fittings In-line Type AS
AS Series Speed Controller With One-touch Fittings In-line Type AS
AS□□□1F-3 Series Speed Controller With One-touch Fittings In-line Type Panel Mount Type AS□□□1F-3
AS Series Speed Controller With Uni One-touch Fitting Universal Type AS
AS Series Speed Controller With Uni One-touch Fitting Elbow Type AS
ASD Series Dual Speed Controller With One-touch Fitting ASD
AS Series Speed Controller Type Elbow Type Metal Body AS
AS Series Speed Controller Standard Type Large Flow In-line Type AS
AS Series Speed Controller Standard Type In-line Push Locking Type AS
AS□□□□FE Series Speed Controller With Residual Pressure Release Valve With One-touch Fitting Universal Type AS□□□□FE
AS□□□□E Series Speed Controller With Residual Pressure Release Valve Standard Type AS□□□□E
AS□□□□FE Series Speed Controller With Residual Pressure Release Valve With One-touch Fitting Elbow Type AS□□□□FE
AS-FG Series Speed Controller With One-touch Fittings Stainless Steel Series In-line Type AS-FG
AS-FG Series Speed Controller With One-touch Fitting Stainless Steel Series Elbow Type AS-FG
AS-FG Series Speed Controller With One-touch Fitting Stainless Steel Series Universal Type AS-FG
AS□□□1F-T Series Tamper Proof Speed Controller With One-touch Fitting Elbow Type AS□□□1F-T
AS□□□1F-T Series Tamper Proof Speed Controller With One-touch Fitting Universal Type AS□□□1F-T
AS□□□1F-T Series Tamper Proof Speed Controller With One-touch Fittings In-line Type AS□□□1F-T
AS□2□0-T Series Tamper Proof Speed Controller Standard Type Elbow Type Metal Body AS□2□0-T
AS-FPQ/FPG Series Clean Speed Controller With One-touch Fitting Elbow Type AS-FPQ/FPG
AS-FM Series Speed Controller For Low Speed Operation With One-touch Fitting In-line Type AS-FM
AS-FM Series Speed Controller For Low Speed Operation With One-touch Fitting Elbow Type Resin Body AS-FM
AS-M Series Speed Controller For Low Speed Operation Standard Type Metal Body AS-M
AS-FM Series Speed Controller For Low Speed Operation With One-touch Fitting Universal Type Resin Body AS-FM
AS□□□1F-D Series Speed Controller Adjustable by Flat Head Screwdriver With One-touch Fittings In-line Type AS□□□1F-D
AS□2□0-D Series Speed Controller Adjustable by Flat Head Screwdriver Standard Type Elbow Type Metal Body AS□2□0-D
AS□□□1F-D Series Speed Controller Adjustable by Flat Head Screwdriver With One-touch Fitting Universal Type AS□□□1F-D
AS□□□1F-D Series Speed Controller Adjustable by Flat Head Screwdriver With One-touch Fitting Elbow Type AS□□□1F-D
ASP Series Speed Controller With Pilot Check Valve With One-touch Fitting ASP
ASN2 Series Metering Valve With Silencer ASN2
ASV Series Speed Exhaust Controller ASV
ASV-X392 Series Speed Exhaust Controller Custom-made Products ASV
ASS Series Extension Prevention System ASS
ASQ Series Air Saving Valve Flow Valve ASQ
ASR Series Air Saving Valve Pressure Valve ASR
21-AS-FPQ/FPG Series Copper,Fluorine and Silicon-free + Low Particle Generation Clean Speed Controller With One-touch Fitting Elbow Type 21-AS-FPQ/FPG
Speed Controller With One-touch Fitting Elbow Type For M3 For JCQ Series Φ12,Φ16 AS
AS-FS Series Speed Controller With Indicator In-line Type AS-FS
AS Series Speed Controller With One-touch Fittings In-line Type AS
AS Series Speed Controller with Uni One-touch Fitting AS
AS-FS Series Speed Controller With Indicator/Elbow Type: Uni Thread Type AS-FS
AS Series Speed Controller Standard Type In-line Type AS
AS-FG Series Speed Controller With One-touch Fitting Stainless Steel Type Elbow Type/Universal Type Body Size 1 AS-FG
AS-FG Series Speed Controller With One-touch Fitting Stainless Steel Type Elbow Type/Universal Type Body Size 2·3·4 AS-FG
AS-FSG Series Speed Controller With Indicator Stainless Steel Type Elbow Type/Universal Type Body Size 1 AS-FSG
AS-FSG Series Speed Controller With Indicator Stainless Steel Type Elbow Type/Universal Type Body Size 2/3/4 AS-FSG
ASG Series Speed Controller Stainless Steel (Elbow Type) ASG
AS-FG Series Speed Controller With One-touch Fittings Stainless Steel Series In-line Type AS-FG
AS-FSG Series Speed Controller With Indicator Stainless Steel Series In-line Type AS-FSG
AS□2□1F-W2D Series Flame Resistant (Equivalent to UL-94 Standard V-0) Flat Head Screwdriver Adjustable Speed Controller With One-touch Fitting AS□2□1F-W2D
AS-R/AS-Q Series Air Saving Speed Controller With Pressure Reduction Function/With Rapid Supply And Exhaust Function AS-R/AS-Q
AS-FM/FC Series Speed Controller With One-touch Fittings Elbow Type/Universal Type Push-lock Type Body Size 1 AS-FM/FC
AS-FSM/FSC Series Speed Controller with Indicator In-line Type AS
AS-FM/FC Series Speed Controller With One-touch Fittings In-line Type Push-lock Type AS-FM/FC
AS-FSM/FSC Series Speed Controller With Indicator Elbow Type/Universal Type Body Size 2 AS
AS-FM/FC Series Speed Controller With One-touch Fittings Elbow Type/Universal Type Push-lock Type Body Size 2 AS-FM/FC
AS-FSM/FSC Series Speed Controller With Indicator Elbow Type/Universal Type Body Size 1 AS
ASB Series Metal Speed Controller With One-touch Fitting ASB
AS-DPX00042 Series Exhaust Flow Control Valve With Indicator AS
AS-X800 Series Speed Controller/In-line Type Stainless Steel 316 And Special Temperature Environment (-45°C) Specifications AS
AS-X750 Series Speed Controller/In-line Type AS
AS-X747 Series Throttle Valve Elbow Type AS
AS-X40 Series Speed Controller Elbow Type (Metal Body) AS
AS-X506 Series Heat Resistant Elbow Style Speed Controller AS
AS-X221 Series Heat Resistant In-line Style Speed Controller AS
ASB-D Series Metal Speed Controller With One-touch Fitting Adjustable By Flat Head Screwdriver ASB
AS-FSA Series Compact Scale Speed Controller In-line Type AS-FSA
AS-FSGA Series Compact Scale Speed Controller With Indicator Stainless Steel Series In-line Type AS-FSA
ASB-H Series Hexagon Wrench For Adjustment Metal Speed Controller With Indicator ASB
AS-FSGA Series Compact Scale Speed Controller With Indicator Stainless Steel Series Elbow Type/Universal Type Body Size 1/8,1/4,3/8,1/2 AS-FSA
AS-FSGA Series Compact Scale Speed Controller With Indicator Stainless Steel Series Elbow Type/Universal Type Body Size M5X0.8/10-32UNF AS-FSA
AS-FSA Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size M5X0.8/10-32UNF AS-FSA
AS-FSA Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size 1/8,1/4,3/8,1/2 AS-FSA
AS-FSMA/FSCA Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size 1/8,1/4 AS-FSMA/FSCA
AS-FSMA/FSCA Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size M5X0.8/10-32UNF AS-FSMA/FSCA
AS-X1000 Series Speed Controller With Improved Weather Resistance In-line Type AS
ASBL Series Metal Speed Controller/Low Profile Type ASBL
ASN2-A Series Metering Valve With Silencer Push-lock Type ASN2

Go Top