![]() |
Product Part Number: |
Specifications: AP1000 Series Single Stage Regulator For Ultra High Purity Low To Intermediate Flow APTech
●For UHP gas delivery in semiconductor and other clean industries
●Body material: 316L SS secondary remelt or 316L SS
●Electropolished wetted parts
●Metal seal to atmosphere
●Body material: 316L SS secondary remelt or 316L SS
●Electropolished wetted parts
●Metal seal to atmosphere
Field | Value | Value Details |
---|---|---|
Delivery Pressure | 02 | 1 To 30 psig / 0.007 To 0.2 MPa |
Material | SHP | Body:316 SS,Poppet:316 SS,Diaphragm:316 SS,Nozzle:316 SS |
Surface Finish | - | 15 μin./ 0.4 μm Standard |
Number of Ports | 3PW | 3 Ports |
Connections (Inlet①) | FV4 | 1/4 Inch Face Seal Female |
Connections (Outlet②) | FV4 | 1/4 Inch Face Seal Female |
Gauge Port (Inlet③) | - | No Gauge Port |
Gauge Port (Outlete④) | V3 | Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged) |
Pressure Gauge Unit | MPA | MPa |
Seat Material | - | PCTFE Standard |
Option | - | Standard |
Bonnet Option | - | Standard |