![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AMS20A/30A/40A/60A Series Air Management System Electro-Pneumatic Regulator Type
●Air consumption: Max. 62% reduction
Monitors the machine standby conditions (when production stops) and automatically decreases the pressure.
Reduces unnecessary air consumption
●Compatible with OPC UA
Direct connection enables data communications.
●Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m
●IO-Link compatible
Monitors the machine standby conditions (when production stops) and automatically decreases the pressure.
Reduces unnecessary air consumption
●Compatible with OPC UA
Direct connection enables data communications.
●Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m
●IO-Link compatible
Field | Value | Value Details |
---|---|---|
Body Size | 30 | 30 |
Pipe Thread Type | H | Without Attachments |
Port Size | 00 | Without Attachments |
N.O./N.C. | D | N.O. (Normally Open) |
Protocol | EC | EtherCAT (When Wireless Adapter Is Connected: Wireless Base) |
Unit | K | EXA1/ITV: Units Selection Function |
Manual Override | G | Non-locking Push Type |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
EXW1-A11N | Wireless Adapter |
![]() |
EX9-AWTS | Seal Cap For M12 |
![]() |
EXW1-AC1-X1 | Wireless Adapter Cable |
![]() |
EX500-AP010-A | Power Supply Cable |
![]() |
EX500-AP010-S | Power Supply Cable |
![]() |
EX500-AP050-A | Power Supply Cable |
![]() |
EX500-AP050-S | Power Supply Cable |
![]() |
ZS-37-A | Lead Wire With M12 Connector |
- | EXA1-AC1 | Connection Cable For Standby Regulator/Residual Pressure Relief Valve |
- | EXA1-AC2 | Connection Cable For Standby Regulator/Residual Pressure Relief Valve |
![]() |
EX600-ZT1 | Marker |
![]() |
PCA-1557769 | Connector Junction Cable |
![]() |
PCA-1557772 | Connector Junction Cable |
![]() |
PCA-1557730 | Assembly Type Connector |
![]() |
PCA-1557743 | Assembly Type Connector |
![]() |
PCA-1557756 | Assembly Type Connector |
![]() |
PCA-1557785 | Y-branch Connector |
![]() |
PCA-1557798 | Y Connector |
![]() |
Y300T-2-D | Spacer With Bracket |