![]() |
Product Part Number: |
Specifications: ZK2A Series Vacuum Unit Ejector System Manifold
●Supply valve: An N.O. specification has been added. [New]
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained
●An IO-Link compatible pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible.
●Compatible with ejector systems and vacuum pump systems
●Energy saving ejector
Air supply is cut-off when vacuum is reached.
Air consumption: 93% reduction (Under SMC’s measurement conditions)
●More efficient ejector: Suction flow increased by 50%
(Compared to other SMC 1-stage ejectors)
●Energy saving efficiency: 93% reduction
●Improved low noise and suction flow by adoption of a high-noise reduction silencer
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained
●An IO-Link compatible pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible.
●Compatible with ejector systems and vacuum pump systems
●Energy saving ejector
Air supply is cut-off when vacuum is reached.
Air consumption: 93% reduction (Under SMC’s measurement conditions)
●More efficient ejector: Suction flow increased by 50%
(Compared to other SMC 1-stage ejectors)
●Energy saving efficiency: 93% reduction
●Improved low noise and suction flow by adoption of a high-noise reduction silencer
Field | Value | Value Details |
---|---|---|
Stations | 08 | 8 Stations |
System/Port | A | System: Ejector System; Port: Φ8 (Common PV) |
Exhaust Type | 1 | Complex Exhaust(Direct Exhaust, End Plate Exhaust) |
Supply Valve And Release Valve Wiring | L | Individual Wiring |
Option | - | Without Option |
Manifold Assembly | A | Manifold end plate assembly |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VVQZ2000-CP | Plug |
![]() |
ZK2-MP1C6-A | Port Plug |
![]() |
ZK2-SE2-1-A | Sound Absorbing Material |
![]() |
KQ2P-06 | Plug |
![]() |
KQ2P-08 | Plug |
![]() |
KQ2P-07 | Plug |
![]() |
KQ2P-09 | Plug |
![]() |
ZK2-TB1-08-A | Tension Bolt Assembly |
![]() |
VVQ1000-51A-C8 | Fitting Assembly |