![]() |
Product Part Number: |
Specifications: ZKJ Series Fieldbus Compatible Vacuum Ejector For Manifold
●Vacuum pads and actuator driving can be controlled with a single manifold [New]
●Positive pressure unit
5-port solenoid valve [New]
●Vacuum unit
Energy saving ejector Air consumption: 92% reduction
●Fieldbus compatible
Space saving: Requires no separate input/output units
Reduced wiring time
Compatible protocols: PROFINET, IO-Link, EtherNet/IP, EtherCAT
●Exhaust sealing function
Quick workpiece release
●4 stations/8 stations/12 stations/16 stations manifold compatible
●Positive pressure unit
5-port solenoid valve [New]
●Vacuum unit
Energy saving ejector Air consumption: 92% reduction
●Fieldbus compatible
Space saving: Requires no separate input/output units
Reduced wiring time
Compatible protocols: PROFINET, IO-Link, EtherNet/IP, EtherCAT
●Exhaust sealing function
Quick workpiece release
●4 stations/8 stations/12 stations/16 stations manifold compatible
Field | Value | Value Details |
---|---|---|
Nozzle Nominal Size | 07 | Φ0.7 |
Vacuum(V)Port,Supply(P)Port Type | C6 | Metric,Vacuum(V)Port:Φ6,Supply(P)Port:Plug |
Exhaust(EXH)Port Type | H | High-noise Silencer Exhaust |
Exhaust Sealing Valve Specification | - | None |
Combination Of Supply Valve And Release Valve | E | Supply Valve: N.O.;Release Valve:N.C. |
Rated Voltage | 5 | 24 VDC |
Light/Surge Voltage Suppressor And Common Specification | U | With Light/Surge Voltage Suppressor(Non-polar) |
Pressure Sensor Specification | T1 | -100 to 100 [kPa] |
Option | - | Without Option |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZK2-FE1-3-A | Element |
- | ZK2-SE4-6-A | Sound Absorbing Material for High-noise Reduction Silencer |
- | ZKJ-TB2-A | Round Head Combination Screw |
- | ZKJ-TB3-A | Round Head Combination Screw |
- | ZKJ-TB4-A | Round Head Combination Screw |