![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZCUK Series Free Mount Cylinder For Vacuum
●In the rectangular, compact cylinder series CU which has a high level of
mounting precision, a vacuum passage is provided in the rod to facilitate
the mounting of a vacuum pad and to save space
●Standard vacuum pads (Φ2 to Φ50) can be mounted
mounting precision, a vacuum passage is provided in the rod to facilitate
the mounting of a vacuum pad and to save space
●Standard vacuum pads (Φ2 to Φ50) can be mounted
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Type | C | Cap piping/Male thread |
Bore Size | 16 | Bore Size 16 mm |
Port Thread Type | - | M5X0.8,Rc1/8 |
Cylinder Stroke | 10 | Standard Stroke 10 mm |
Auto Switch | A93 | Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V |
Number Of Auto Switches | S | 1 pc. |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
|
ZCU16-PS | Replacement Parts Seal Kit |
![]() |
NTJ-015C | Rod End Nut Stainless Steel Carbon Steel |
- | WCS5X0.8 | Seal Washer |