![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VT307 Series 3 Port Solenoid Valve Direct Operated Poppet Type Manifold Specifications
●Low power consumption type: 1.8 W
●A variety of valve functions provided by a single valve
(Universal porting)
●Low ozone concentration countermeasure part
Rubber material: HNBR is used in main valve
●Has mounting compatibility with conventional products
●Manifold type No.: VV307
●A variety of valve functions provided by a single valve
(Universal porting)
●Low ozone concentration countermeasure part
Rubber material: HNBR is used in main valve
●Has mounting compatibility with conventional products
●Manifold type No.: VV307
Field | Value | Value Details |
---|---|---|
Valve Stations | 08 | 8 Stations |
Exhaust Port Type | 2 | Common Exhaust |
A Port Size Base Mounted | 01 | 1/8 Ccommon Exhaust/Individual Exhaust |
Thread Type | - | Rc |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
DXT060-51-13A | Blanking Plate |
- | DXT060-51-13B | Blanking Plate |
- | DXT152-14-1A | Function Plate |
- | DXT152-14-1B | Function Plate |
- | NXT013-3 | Mounting Screws |