![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VM100F Series 2/3-Port Mechanical Valve With One-touch Fitting
●Built-in One-touch fitting reduced installation space and less piping work
●Space saving
Built-in One-touch fitting Approx. 35% reduction
●Lightweight
With resin body material 80% reduction (48 g lighter)
●Less man-hours replacing the actuator
Mounting using a clip makes replacement easier.
●Space saving
Built-in One-touch fitting Approx. 35% reduction
●Lightweight
With resin body material 80% reduction (48 g lighter)
●Less man-hours replacing the actuator
Mounting using a clip makes replacement easier.
Field | Value | Value Details |
---|---|---|
Ports | 3 | 3-port |
Piping Direction And The Height Of Plunger | 1 | Piping Direction:Side Ported; The Height Of Plunger:Short |
With One-touch Fitting | F | With One-touch Fitting |
Applicable Tubing O.D. | 06 | Φ6mm |
Actuator Type | 35 | Twist Selector (3 Position) |
Suffix For Actuator | G | Color Of Push Button Selector:Green |
Suffix For indicator light | - | None |
Bracket Option | - | None |