![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VHS□-D/VHS□W-D Series OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes Single Action/Double Action
●Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
●Energy saving: Zero blow-by of the air during switching of the handle
●OSHA (Occupational Safety and Health Administration) standard compliant
●Safety measure: Can prevent accidents caused by inadvertent air supply problems
With the indicator window, Double action
●Lower pressure drop contributing to energy saving
Pressure drop: reduced by up to 73%
●Energy saving: Zero blow-by of the air during switching of the handle
●OSHA (Occupational Safety and Health Administration) standard compliant
●Safety measure: Can prevent accidents caused by inadvertent air supply problems
With the indicator window, Double action
●Lower pressure drop contributing to energy saving
Pressure drop: reduced by up to 73%
Field | Value | Value Details |
---|---|---|
Body Size | 40 | 40 |
Handle Operation | - | Single Action |
Pipe Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Mounting | B | With Bracket |
Silencer | - | Without Silencer |
Handle Color | - | Red |
Handle Material | - | Resin |
Flow Direction | - | Flow Direction:Left To Right |
Pressure Unit | - | Product Label In SI Units: MPa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VHS44P-180AS | Bracket Assembly |
![]() |
VHS44P-190AS | Silencer Assembly |