![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VG342 Series 3 Port Solenoid Valve Pilot Operated Poppet Type Rubber Seal
●Low power consumption
●No lubrication required
●Can be used under vacuum or low pressure
●Easy conversion to N.C., N.O., or external pilot
●Can be used as selector valve or divider valve. (External pilot type)
●No lubrication required
●Can be used under vacuum or low pressure
●Easy conversion to N.C., N.O., or external pilot
●Can be used as selector valve or divider valve. (External pilot type)
Field | Value | Value Details |
---|---|---|
Valve Type | - | Internal Pilot |
Rated Voltage | 4 | 220 VAC, 50/60 Hz |
Electrical Entry | G | Grommet |
Light/Surge Voltage Suppressor | - | None |
Bore Size | 10 | 1 |
Thread Type | - | Rc |
Passage Symbol | A | N.C.(Normally Closed) |
Pilot Valve Option | - | Standard Type |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | B1BO9-2A | DIN Connector |
- | GM209NJ-B17 | DIN Connector |